The algorithm for reading the Flash
memory is as follows (Please refer to Programming the Flash in this chapter for details on Command and Address loading):
- 1.Step A: Load Command “0000
0010”.
- 2.Step G: Load Address High Byte (0x00
- 0xFF).
- 3.Step B: Load Address Low Byte (0x00
- 0xFF).
- 4.Set OE to
“0”, and BS1 to “0”. The Flash word low byte can now be read at DATA.
- 5.Set BS1 to “1”. The Flash word high
byte can now be read at DATA.
- 6.Set OE to
“1”.