8-bit AVR Microcontroller

Ordering Information

Speed (MHz) Power Supply Ordering Code(2) Package(1) Operational Range
16 2.7 - 5.5V ATmega8A-AU

ATmega8A-AUR(3)

ATmega8A-PU

ATmega8A-MU

ATmega8A-MUR(3)

32A

32A

28P3

32M1-A

32M1-A

Industrial (-40oC to 85oC)
ATmega8A-AN

ATmega8A-ANR(3)

ATmega8A-MN

ATmega8A-MNR(3)

ATmega8A-PN

32A

32A

32M1-A

32M1-A

28P3

Extended (-40oC to 105oC)
Notes:
  1. 1.This device can also be supplied in wafer form. Please contact your local Microchip sales office for detailed ordering information and minimum quantities.
  2. 2.Pb-free packaging, complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.
  3. 3.Tape and Reel
Package Type
32A 32-lead, Thin (1.0mm) Plastic Quad Flat Package (TQFP)
28P3 28-lead, 0.300” Wide, Plastic Dual Inline Package (PDIP)
32M1-A 32-pad, 5 x 5 x 1.0mm body, lead pitch 0.50mm, Quad Flat No-Lead/Micro Lead Frame Package (QFN/MLF)