8-bit AVR Microcontroller
Register Description
TCCR2
TCCR
2
– Timer/Counter Control Register
TCNT2
TCNT2 – Timer/Counter Register
OCR2
OCR2 – Output Compare Register
ASSR
ASSR – Asynchronous Status Register
TIMSK
TIMSK – Timer/Counter Interrupt Mask Register
TIFR
TIFR – Timer/Counter Interrupt Flag Register
SFIOR
SFIOR – Special Function IO Register
Parent topic:
8-bit Timer/Counter2 with PWM and Asynchronous Operation