8-bit AVR Microcontroller

Electrical Characteristics – TA = -40°C to 105°C

Absolute Maximum Ratings*

Operating Temperature -55°C to +125°C *NOTICE: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Storage Temperature -65°C to +150°C
Voltage on any Pin except RESET
with respect to Ground -0.5V to VCC+0.5V
Voltage on RESET with respect to Ground -0.5V to +13.0V
Maximum Operating Voltage 6.0V
DC Current per I/O Pin 40.0mA
DC Current VCC and GND Pins 200.0mA