PINC – The Port C Input Pins Address
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PINCn[6:0] | |||||||
Access | R | R | R | R | R | R | R |
Reset | x | x | x | x | x | x | x |
Port C Input Pins Address [n = 6:0]