Symbol | Parameter | VCC = 2.7V to 5.5V | VCC = 4.5V to 5.5V | Units | ||
---|---|---|---|---|---|---|
Min | Max | Min | Max | |||
1/tCLCL | Oscillator Frequency | 0 | 8 | 0 | 16 | MHz |
tCLCL | Clock Period | 125 | 62.5 | ns | ||
tCHCX | High Time | 50 | 25 | ns | ||
tCLCX | Low Time | 50 | 25 | ns | ||
tCLCH | Rise Time | 1.6 | 0.5 | μs | ||
tCHCL | Fall Time | 1.6 | 0.5 | μs | ||
ΔtCLCL | Change in period from one clock cycle to the next | 2 | 2 | % |
R [kΩ](1) | C [pF] | f(2) |
---|---|---|
33 | 22 | 650kHz |
10 | 22 | 2.0MHz |