8-bit AVR Microcontroller
TWI - Two-wire Serial Interface
Features
Overview
Two-Wire Serial Interface Bus Definition
Data Transfer and Frame Format
Multi-master Bus Systems, Arbitration and Synchronization
Using the TWI
Multi-master Systems and Arbitration
Register Description