The algorithm for reading the Calibration
byte is as follows (Please refer to Programming the Flash for details on Command and Address loading):
- 1.Step A: Load Command “0000
1000”.
- 2.Step B: Load Address Low byte, (0x00
- 0x03).
- 3.Set OE to
“0”, and BS1 to “1”. The Calibration byte can now be read at DATA.
- 4.Set OE to
“1”.