Symbol | Parameter | Condition | Min | Typ | Max | Units |
---|---|---|---|---|---|---|
VIL | Input Low Voltage except XTAL1 and RESET pins | VCC = 2.7V - 5.5V | -0.5 | 0.2 VCC(1) | V | |
VIH | Input High Voltage except XTAL1 and RESET pins | VCC = 2.7V - 5.5V | 0.6 VCC(2) | VCC + 0.5 | V | |
VIL1 | Input Low Voltage XTAL1 pin |
VCC = 2.7V - 5.5V | -0.5 | 0.1 VCC(1) | V | |
VIH1 | Input High Voltage XTAL 1 pin |
VCC = 2.7V - 5.5V | 0.8 VCC(2) | VCC + 0.5 | V | |
VIL2 | Input Low
Voltage RESET pin |
VCC = 2.7V - 5.5V | -0.5 | 0.2 VCC | V | |
VIH2 | Input High
Voltage RESET pin |
VCC = 2.7V - 5.5V | 0.9 VCC(2) | VCC + 0.5 | V | |
VIL3 | Input Low
Voltage RESET pin as I/O |
VCC = 2.7V - 5.5V | -0.5 | 0.2 VCC | V | |
VIH3 | Input High
Voltage RESET pin as I/O |
VCC = 2.7V - 5.5V | 0.6 VCC(2) 0.7 VCC(2) |
VCC + 0.5 | V | |
VOL | Output Low Voltage(3) (Ports B,C,D) | IOL = 20mA, VCC = 5V IOL = 10mA, VCC = 3V | 0.9 0.6 | V V | ||
VOH | Output High Voltage(4) (Ports B,C,D) | IOH = -20mA, VCC = 5V IOH = -10mA, VCC = 3V | 4.2 2.2 | V V | ||
IIL | Input Leakage Current I/O Pin | VCC = 5.5V, pin low (absolute value) | 1 | μA | ||
IIH | Input Leakage Current I/O Pin | VCC = 5.5V, pin high (absolute value) | 1 | μA | ||
RRST | Reset Pull-up Resistor | 30 | 80 | kΩ | ||
Rpu | I/O Pin Pull-up Resistor | 20 | 50 | kΩ | ||
ICC | Power Supply Current | Active 4MHz, VCC = 3V | 2 | 5 | mA | |
Active 8MHz, VCC = 5V | 6 | 15 | mA | |||
Idle 4MHz, VCC = 3V | 0.5 | 2 | mA | |||
Idle 8MHz, VCC = 5V | 2.2 | 7 | mA | |||
Power-down mode(5) | WDT enabled, VCC = 3V | <10 | 28 | μA | ||
WDT disabled, VCC = 3V | <1 | 3 | μA | |||
VACIO | Analog Comparator Input Offset Voltage | VCC = 5V Vin = VCC/2 | 40 | mV | ||
IACLK | Analog Comparator Input Leakage Current | VCC = 5V Vin = VCC/2 | -50 | 50 | nA | |
tACPD | Analog Comparator Propagation Delay | VCC = 2.7V VCC = 5.0V | 750 500 | ns |
1. “Max” means the highest value where the pin is guaranteed to be read as low
2. “Min” means the lowest value where the pin is guaranteed to be read as high
3. Although each I/O port can sink more than the test conditions (20mA at VCC = 5V, 10mA at VCC = 3V) under steady state conditions (non-transient), the following must be observed: PDIP, TQFP, and QFN/MLF Package: 1] The sum of all IOL, for all ports, should not exceed 300mA. 2] The sum of all IOL, for ports C0 - C5 should not exceed 100mA. 3] The sum of all IOL, for ports B0 - B7, C6, D0 - D7 and XTAL2, should not exceed 200mA. If IOL exceeds the test condition, VOL may exceed the related specification. Pins are not guaranteed to sink current greater than the listed test condition.
4. Although each I/O port can source more than the test conditions (20mA at VCC = 5V, 10mA at VCC = 3V) under steady state conditions (non-transient), the following must be observed: PDIP, TQFP, and QFN/MLF Package: 1] The sum of all IOH, for all ports, should not exceed 300mA. 2] The sum of all IOH, for port C0 - C5, should not exceed 100mA. 3] The sum of all IOH, for ports B0 - B7, C6, D0 - D7 and XTAL2, should not exceed 200mA. If IOH exceeds the test condition, VOH may exceed the related specification. Pins are not guaranteed to source current greater than the listed test condition.
5. Minimum VCC for Power-down is 2.5V.