8-bit AVR Microcontroller
TCNT1H – Timer/Counter1 High byte
Name:
TCNT1H
Offset:
0x2D
Reset:
0x00
Access:
When addressing I/O Registers as data space the offset address is 0x4D
Bit
7
6
5
4
3
2
1
0
TCNT1H[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – TCNT1H[7:0]: Timer/Counter 1 High byte
Timer/Counter 1 High byte
Refer to
TCNT1L
.