The following sections describe each of these modes. Possible status codes are described along with figures detailing data transmission in each of the modes. These figures use the following abbreviations:
S | START condition |
Rs | REPEATED START condition |
R | Read bit (high level at SDA) |
W | Write bit (low level at SDA) |
A | Acknowledge bit (low level at SDA) |
A | Not acknowledge bit (high level at SDA) |
Data | 8-bit data byte |
P | STOP condition |
SLA | Slave Address |
Circles are used to indicate that the TWINT Flag is set. The numbers in the circles show the status code held in TWSR, with the prescaler bits masked to zero. At these points, actions must be taken by the application to continue or complete the TWI transfer. The TWI transfer is suspended until the TWINT Flag is cleared by software.
When the TWINT Flag is set, the status code in TWSR is used to determine the appropriate software action. For each status code, the required software action and details of the following serial transfer are given below in the Status Code table for each mode. Note that the prescaler bits are masked to zero in these tables.