8-bit AVR Microcontroller
Register Description
TCCR1A
TCCR1A – Timer/Counter1 Control Register A
TCCR1B
TCCR1B – Timer/Counter1 Control Register B
TCNT1L
TCNT1L – Timer/Counter1 Low byte
TCNT1H
TCNT1H – Timer/Counter1 High byte
OCR1AL
OCR1AL – Output Compare Register 1 A Low byte
OCR1AH
OCR1AH – Output Compare Register 1 A High byte
OCR1BL
OCR1BL – Output Compare Register 1 B Low byte
OCR1BH
OCR1BH – Output Compare Register 1 B High byte
ICR1L
ICR1L – Input Capture Register 1 Low byte
ICR1H
ICR1H – Input Capture Register 1 High byte
TIMSK
TIMSK – Timer/Counter Interrupt Mask Register
TIFR
TIFR – Timer/Counter Interrupt Flag Register
Parent topic:
16-bit Timer/Counter1