DDRB – The Port B Data Direction Register
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DDBn[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Port B Data Direction [n = 7:0]