TIMSK – Timer/Counter Interrupt Mask Register
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TOIE0 | |||||||
Access | R/W | ||||||
Reset | 0 |
Timer/Counter0 Overflow Interrupt Enable.