8-bit AVR Microcontroller
BTLDR - Boot Loader Support – Read-While-Write Self-Programming
Features
Overview
Application and Boot Loader Flash Sections
Read-While-Write and No Read-While-Write Flash Sections
Boot Loader Lock Bits
Entering the Boot Loader Program
Addressing the Flash During Self-Programming
Self-Programming the Flash
Register Description