Figure 1. Parallel Programming Timing, Including some General Timing Requirements
Figure 2. Parallel Programming Timing,
Loading Sequence with Timing Requirements
(1)
Note: 1. The timing requirements shown in the
first figure in this section (i.e., tDVXH, tXHXL, and
tXLDX) also apply to loading operation.
Figure 3. Parallel Programming Timing,
Reading Sequence (within the same Page) with Timing Requirements
(1)
Note: 1. The timing requirements shown in the
first figure in this section (i.e., tDVXH, tXHXL, and
tXLDX) also apply to reading operation.
Table 1. Parallel Programming Characteristics, VCC = 5V ± 10%
Symbol |
Parameter |
Min |
Typ |
Max |
Units |
VPP |
Programming Enable Voltage |
11.5 |
|
12.5 |
V |
IPP |
Programming Enable Current |
|
|
250 |
μA |
tDVXH |
Data and Control Valid before XTAL1 High |
67 |
|
|
ns |
tXLXH |
XTAL1 Low to XTAL1 High |
200 |
|
|
ns |
tXHXL |
XTAL1 Pulse Width High |
150 |
|
|
ns |
tXLDX |
Data and Control Hold after XTAL1 Low |
67 |
|
|
ns |
tXLWL |
XTAL1 Low to WR Low |
0 |
|
|
ns |
tXLPH |
XTAL1 Low to PAGEL high |
0 |
|
|
ns |
tPLXH |
PAGEL low to XTAL1 high |
150 |
|
|
ns |
tBVPH |
BS1 Valid before PAGEL High |
67 |
|
|
ns |
tPHPL |
PAGEL Pulse Width High |
150 |
|
|
ns |
tPLBX |
BS1 Hold after PAGEL Low |
67 |
|
|
ns |
tWLBX |
BS2/1 Hold after WR Low |
67 |
|
|
ns |
tPLWL |
PAGEL Low to WR Low |
67 |
|
|
ns |
tBVWL |
BS1 Valid to WR Low |
67 |
|
|
ns |
tWLWH |
WR Pulse Width Low |
150 |
|
|
ns |
tWLRL |
WR Low to RDY/BSY
Low |
0 |
|
1 |
μs |
tWLRH |
WR Low to
RDY/BSY High(1) |
3.7 |
|
4.5 |
ms |
tWLRH_CE |
WR Low to
RDY/BSY High for Chip Erase(2) |
7.5 |
|
9 |
ms |
tXLOL |
XTAL1 Low to OE Low |
0 |
|
|
ns |
tBVDV |
BS1 Valid to DATA valid |
0 |
|
250 |
ns |
tOLDV |
OE Low to DATA Valid |
|
|
250 |
ns |
tOHDZ |
OE High to DATA Tri-stated |
|
|
250 |
ns |
Notes:
- 1.tWLRH is valid for the Write Flash, Write EEPROM, Write Fuse Bits and
Write Lock Bits commands.
- 2.tWLRH_CE is valid for the Chip Erase command.