Features | ATmega8A |
---|---|
Pin count | 32 |
Flash (KB) | 8 |
SRAM (KB) | 1 |
EEPROM (Bytes) | 512 |
General Purpose I/O pins | 23 |
SPI | 1 |
TWI (I2C) | 1 |
USART | 1 |
ADC | 10-bit 15 ksps |
ADC channels | 6 (8 in TQFP and QFN/MLF packages) |
AC propagation delay | Typ 400 ns |
8-bit Timer/Counters | 2 |
16-bit Timer/Counters | 1 |
PWM channels | 3 |
RC Oscillator | +/-3% |
Operating voltage | 2.7 - 5.5V |
Max operating frequency | 16 MHz |
Temperature range | -40°C to +105°C |