Contents
Features
Packages
Package Types
4. Pin Descriptions
4.1. Serial Input and Output
4.2. Ground
5. Description
5.1. System Configuration Using Single-Wire Serial EEPROMs
5.2. Block Diagram
6. Electrical Characteristics
6.1. Absolute Maximum Ratings
6.2. DC and AC Operating Range
6.3. AT21CS01 DC Characteristics(1)
6.4. AT21CS11 DC Characteristics(1)
6.5. AT21CS01/AT21CS11 AC Characteristics
6.5.1. Reset and Discovery Response Timing
6.5.2. Data Communication Timing
6.5.3. EEPROM Cell Performance Characteristics
7. Device Operation and Communication
7.1. Single-Wire Bus Transactions
7.1.1. Device Reset/Power-up and Discovery Response
7.1.1.1. Resetting the Device
7.1.1.2. Device Response Upon Reset or Power-Up
7.1.2. Interrupting the Device during an Active Operation
7.1.3. Data Input and Output Bit Frames
7.1.3.1. Data Input Bit Frames
7.1.3.2. Start/Stop Condition
7.1.3.3. Communication Interruptions
7.1.3.4. Data Output Bit Frame
8. Device Addressing and I2C Protocol Emulation
8.1. Memory Organization
9. Available Opcodes
9.1. EEPROM Access (Opcode Ah)
9.2. Security Register Access (Opcode Bh)
9.3. Lock Security Register (Opcode 2h)
9.4. ROM Zone Register Access (Opcode 7h)
9.5. Freeze ROM Zone State (Opcode 1h)
9.6. Manufacturer ID Read (Opcode Ch)
9.7. Standard Speed Mode (Opcode Dh)
9.8. High-Speed Mode (Opcode Eh)
10. Write Operations
10.1. Device Behavior During Internal Write Cycle
10.2. Byte Write
10.3. Page Write
10.4. Writing to the Security Register
10.5. Locking the Security Register
10.5.1. Device Response to a Write Operation on a Locked Device
10.5.2. Check Lock Command
10.6. Setting the Device Speed
10.6.1. Standard Speed Mode (AT21CS01 only)
10.6.2. High-Speed Mode
11. Read Operations
11.1. Current Address Read within the EEPROM
11.2. Random Read within the EEPROM
11.3. Sequential Read within the EEPROM
11.4. Read Operations in the Security Register
11.4.1. Serial Number Read
11.5. Manufacturer ID Read
12. ROM Zones
12.1. ROM Zone Size and ROM Zone Registers
12.1.1. ROM Zone Registers
12.2. Programming and Reading the ROM Zone Registers
12.2.1. Reading the Status of a ROM Zone Register
12.2.2. Writing to a ROM Zone Register
12.2.3. Freeze ROM Zone Registers
12.3. Device Response to a Write Operation Within an Enabled ROM Zone
13. Device Default Condition from Microchip
14. Packaging Information
14.1. Package Marking Information
15. Revision History
16. Microchip Information
The Microchip Website
Product Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service