Device |
ATtiny1624 |
ATtiny1626 |
ATtiny1627 |
---|---|---|---|
Pins | 14 | 20 | 24 |
Package | SOIC | SOIC,VQFN | VQFN |
Maximum frequency (MHz) | 20 | 20 | 20 |
General purpose I/O | 12 | 18 | 22 |
PORT | PA[7:0], PB[3:0] | PA[7:0], PB[5:0], PC[3:0] | PA[7:0], PB[7:0], PC[5:0] |
External interrupts | 12 | 18 | 22 |
Event system channels | 6 | 6 | 6 |
CCL LUTs | 4 | 4 | 4 |
Real-Time Counter (RTC) | 1 | 1 | 1 |
16-bit Timer/Counter type A (TCA) | 1 | 1 | 1 |
16-bit Timer/Counter type B (TCB) | 2 | 2 | 2 |
12-bit Timer/Counter type D (TCD) | - | - | - |
USART/SPI master | 2 | 2 | 2 |
SPI | 1 | 1 | 1 |
TWI (I2C) | 1 | 1 | 1 |
ADC (channels) | 1 (9) | 1 (15) | 1 (15) |
DAC | - | - | - |
Analog Comparators (inputs) | 1 (4p/3n) | 1 (4p/3n) | 1 (4p/3n) |
Peripheral Touch Controller (PTC) (self cap/mutual cap channels) | - | - | - |
Unified Program and Debug Interface (UPDI) activated by shared pin using high-voltage signal or fuse override | 1 | 1 | 1 |