This section describes the properties and characteristics of the ATWINC15x0-MR210xB radio device.
The performance measurements are taken at the RF pin assuming 50Ω impedance; the RF performance is ensured at a room temperature of 25oC with a derating of 2-3 dB at boundary conditions.
Feature | Description |
---|---|
Part Number | ATWINC15x0-MR210xB |
WLAN Standard | IEEE 802.11 b/g/n, Wi-Fi compliant |
Host Interface | SPI |
Dimension | 21.7 x 14.7 x 2.1 mm |
Frequency Range | 2.412 GHz ~ 2.484 GHz (2.4 GHz ISM Band) |
Number of Channels |
|
Modulation |
|
Data Rate | 802.11b: 1, 2, 5.5, 11 Mbps |
802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps | |
Data Rate (20 MHz, normal GI, 800 ns) | 802.11n: 6.5, 13, 19.5, 26, 39, 52, 58.5, 65 Mbps |
Data Rate (20 MHz, short GI, 400 ns)(1) | 802.11n: 7.2, 14.4, 21.7, 28.9, 43.3, 57.8, 65, 72.2 Mbps |
Operating temperature | -40 to +85oC |
Storage temperature | -40 to +125oC |
Humidity |
|