The following table provides the ordering information for the ATWINC15x0-MR210xB modules.
Model Number | Ordering Code(1) |
Package Dimension | No. of Pins | Description | Regulatory Certification |
---|---|---|---|---|---|
ATWINC1500-MR210PB | ATWINC1500-MR210PBXXXX | 21.7 x 14.7 x 2.1 mm | 28 | Certified Module with ATWINC1500B chip (4Mb Flash) and PCB printed antenna | FCC, ISED, CE, MIC, KCC, NCC, SRRC, ANATEL |
ATWINC1500-MR210UB | ATWINC1500-MR210UBXXXX | 21.7 x 14.7 x 2.1 mm | 28 | Certified Module with ATWINC1500B chip (4Mb Flash) and U.FL connector | FCC, ISED, CE, ANATEL |
ATWINC1510-MR210PB | ATWINC1510-MR210PBXXXX | 21.7 x 14.7 x 2.1 mm | 28 | Certified Module with ATWINC1510B chip (8Mb Flash) and PCB printed antenna | FCC, ISED, CE, MIC, KCC, NCC, SRRC, ANATEL |
ATWINC1510-MR210UB | ATWINC1510-MR210UBXXXX | 21.7 x 14.7 x 2.1 mm | 28 | Certified Module with ATWINC1510B chip (8Mb Flash) and U.FL connector | FCC, ISED, CE, ANATEL |
XXXX in the Ordering Code represents the Firmware version of the product. For more details, refer to the Software Release Notes available on the Microchip web page.