Other Regulatory Information
- For information about other countries'
jurisdictions not covered here, refer to www.microchip.com/ATWINC1500 (available under Documents > Certifications).
- If the customer needs another regulatory
jurisdiction certification or to recertify the module for other reasons, contact Microchip
for the required utilities and documentation.