Absolute maximum ratings for the ATWINC15x0-MR210xB modules are listed below.
Table 1. Conditions
Symbol |
Description |
Min. |
Max. |
Unit |
VBATT |
Input supply voltage |
-0.3 |
5.0 |
V |
VDDIO |
I/O voltage |
-0.3 |
5.0 |
V |
Operating Temperature |
— |
-40 |
+85 |
oC |
CAUTION: Stresses listed under
"Absolute Maximum Ratings" may cause permanent damage to the device. This is
a stress rating only. The functional operation of the device at those or any other
conditions above those indicated in the operation listings of this specification is not
implied. Exposure to the maximum rating conditions for extended periods may affect the
device’s reliability.