Parameter | Description | Minimum | Typical | Maximum | Unit |
---|---|---|---|---|---|
Frequency | — | 2,412 | — | 2,484 | MHz |
Output Power(1, 2)
ON_Transmit |
802.11b 1 Mbps | — | 13.6 | — | dBm |
802.11b 11 Mbps | — | 15.3 | — | ||
802.11g 6 Mbps | — | 18.9 | — | ||
802.11g 54 Mbps | — | 14.3 | — | ||
802.11n MCS 0 | — | 18.9 | — | ||
802.11n MCS 7 | — | 12.2 | — | ||
TX Power Accuracy | — | — | ±1.5 (2) | — | dB |
Carrier Suppression | — | — | 30.0 | — | dBc |
Harmonic Output Power | 2nd | — | — | -41 | dBm/MHz |
3rd | — | — | -41 |