The ATWINC1500B IEEE802.11 PHY
supports the following functions:
- Single antenna 1x1 stream in 20 MHz channels
- IEEE 802.11b DSSS-CCK modulation: 1, 2, 5.5, 11 Mbps
- IEEE 802.11g OFDM modulation: 6, 9, 12,18, 24, 36, 48, 54
Mbps
- IEEE 802.11n HT modulations MCS0-7, 20 MHz, 800 and 400 ns guard
interval: 6.5, 7.2, 13.0, 14.4, 19.5, 21.7, 26.0, 28.9, 39.0, 43.3, 52.0, 57.8, 58.5,
65.0, 72.2 Mbps(1)
- IEEE 802.11n mixed mode operation
- Per packet TX power control
- Advanced channel estimation/equalization, automatic gain
control, CCA, carrier/symbol recovery and frame detection
Note:
- 1.Currently, short GI is not supported by firmware. The data sheet will be updated
when the feature is supported.