The ATWINC15x0-MR210UB module is approved to use with the antennas listed in the following table. It is permissible to use different antenna, provided the same antenna type, antenna gain (equal or less than) and similar in-band and out-of-band characteristics are present (refer to the specification sheet for cutoff frequencies). If other antenna types are used, the OEM installer must conduct the necessary assessments and authorize the antenna with respective regulatory agencies and ensure compliance. Please refer to the corresponding regulatory approval sections under Regulatory Approval for further guidance.
List Item |
Part Number |
Manufacturer | Antenna Gain at 2.4 GHz band |
Antenna type |
ATWINC15x0-MR210UB | |
---|---|---|---|---|---|---|
FCC/ISED | CE | |||||
1 |
RFA-02-P33 |
Aristotle | 2 | PCB | X | X |
2 |
RFA-02-D3 |
Aristotle | 2 | Dipole | X | X |
3 |
RFA-02-G03 |
Aristotle | 2 |
Metal Stamp |
X | X |
4 |
RFA-02-L2H1 |
Aristotle | 2 | Dipole | X | X |
5 |
RFA-02-P05 |
Aristotle | 2 | PCB | X | X |
6 |
RFA-02-C2M2 |
Aristotle | 2 | Dipole | X | X |
7 |
86254 |
Delock | 2 | PCB | — | X |
8 |
W3525B039 |
Pulse Electronics |
2 | PCB | X | X |
9 |
RFDPA870920IMLB301 |
WALSIN |
1.84 |
Dipole | X | X |
10 |
RN-SMA-S |
Microchip |
0.56 |
Dipole | X | X |
11 | RN-SMA-4 | Microchip | 2.2 | Dipole | X | X |