The ATWINC1500-MR210PB and ATWINC1510-MR210PB modules
has/have received type certification and is required to be labeled with its own
technical conformity mark and certification number as required to conform to the
technical standards regulated by the Ministry of Internal Affairs and Communications
(MIC) of Japan pursuant to the Radio Act of Japan.
Integration of this module into a final product does not require additional radio
certification provided installation instructions are followed and no modifications of
the module are allowed. Additional testing may be required:
- If the host product is subject to electrical appliance safety (for example,
powered from an AC mains), the host product may require Product Safety
Electrical Appliance and Material (PSE) testing. The integrator should contact
their conformance laboratory to determine if this testing is required
- There is an voluntary Electromagnetic Compatibility (EMC) test for the host
product administered by VCCI: www.vcci.jp/vcci_e/index.html