Memory is written one word at a time. The duration of the write is
determined internally.
Note: The size of the word is of
16 bits for the Program Flash Memory and of eight bits for the EEPROM, but the same
24-bit payload is used for both memory regions.