The Bulk Erase command is used to completely erase different memory regions. The area selection is a bit field in the payload.
By setting the following bits of the payload, the corresponding memory regions can be bulk erased. Setting multiple bits is valid.
After receiving the Bulk Erase command, the erase will complete after the time interval, TERAB. See Figure 1 for the Bulk Erase command structure.