CONFIG8
0
.0
.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WRTAPP | WRTSAF | WRTD | WRTC | WRTB | |||
AccessR/W | R/W | R/W | R/W | R/W | |||
Reset1 | 1 | 1 | 1 | 1 |
Application Block Write Protection(1)
Value | Description |
---|---|
1 | Application Block is not write-protected |
0 | Application Block is write-protected |
Storage Area Flash (SAF) Write Protection(1,2)
Value | Description |
---|---|
1 | SAF is not write-protected |
0 | SAF is write-protected |
Data EEPROM Write Protection(1)
Value | Description |
---|---|
1 | Data EEPROM is not write-protected |
0 | Data EEPROM is write-protected |
Configuration Register Write Protection(1)
Value | Description |
---|---|
1 | Configuration registers are not write-protected |
0 | Configuration registers are write-protected |