CONFIG7
1
. Once BBEN = 0
,
BBSIZE[2:0] can only be changed through a Bulk Erase.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEBUG | SAFEN | BBEN | BBSIZE[2:0] | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Debugger Enable
Value | Description |
---|---|
1 | Background debugger disabled |
0 | Background debugger enabled |
Boot Block Size Selection(2)
BBEN | BBSIZE | End Address of Boot Block | Boot Block Size (words) | ||
---|---|---|---|---|---|
PIC18Fx4Q41 | PIC18Fx5Q41 | PIC18Fx6Q41 | |||
1 |
xxx |
– | – | ||
0 |
111 |
00 03FFh | 512 | ||
0 |
110 |
00 07FFh | 1024 | ||
0 |
101 |
00 0FFFh | 2048 | ||
0 |
100 |
00 1FFFh | 4096 | ||
0 |
011 |
00 3FFFh | – | 8192 | |
0 |
010 |
00 7FFFh | – | 16384 | |
0 |
001 |
00 FFFFh | – | ||
0 |
000 |
01 FFFFh | – |