The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device, which is useful for programming and bootloader applications. The data stored in this region are read-only and cannot be modified/erased. Refer to the table below for complete DCI table addresses and description.
Address | Name | Description | Value | Units | ||
---|---|---|---|---|---|---|
PIC18F04/14Q41 | PIC18F05/15Q41 | PIC18F06/16Q41 | ||||
3C 0000h | ERSIZ | Erase page size | 128 | Words | ||
3C 0002h | WLSIZ | Number of write latches per row | 0 | Words | ||
3C 0004h | URSIZ | Number of user-erasable pages | 64 | 128 | 256 | Pages |
3C 0006h | EESIZ | Data EEPROM memory size | 512 | Bytes | ||
3C 0008h | PCNT | Pin count | 14/20 | 14/20 | 14/20 | Pins |