To enter the Program/Verify mode via the VDD-First Entry mode, the following sequence must be followed:
The VDD-First Entry mode is useful for programming the device when the VDD is already applied. It is not necessary to disconnect VDD to enter the Program/Verify mode. See the timing diagram in Figure 1.