Device ID
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DEV[15:8] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetq | q | q | q | q | q | q | q |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetq | q | q | q | q | q | q | q |
Device ID
Device | Device ID |
---|---|
PIC18F04Q41 | 7540h |
PIC18F05Q41 | 7500h |
PIC18F06Q41 | 7580h |
PIC18F14Q41 | 7520h |
PIC18F15Q41 | 74E0h |
PIC18F16Q41 | 7560h |