Five pins are needed for ICSP programming. The pins are listed in the table below. For pin locations and packaging information, refer to the table in the “Appendix B” section.
Pin Name | During Programming | ||
---|---|---|---|
Function | Pin Type | Pin Description | |
ISCPCLK | ICSPCLK | I | Clock Input – Schmitt Trigger Input |
ISCPDAT | ICSPDAT | I/O | Data Input/Output – Schmitt Trigger Input |
MCLR/VPP | Program/Verify mode | I(1) | Program Mode Select |
VDD | VDD | P | Power Supply |
VSS | VSS | P | Ground |
Legend: I = Input, O = Output, P = Power Note:
|