Revision ID
0xA041
.Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
1010[3:0] | MJRREV[5:2] | ||||||
AccessR | R | R | R | R | R | R | R |
Reset1 | 0 | 1 | 0 | q | q | q | q |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MJRREV[1:0] | MNRREV[5:0] | ||||||
AccessR | R | R | R | R | R | R | R |
Resetq | q | q | q | q | q | q | q |
Read as ‘b1010
These bits are fixed with value ‘b1010
for all devices in this
family.
Major Revision ID
These bits are used to identify a major revision (A0, B0, C0, etc.).
Revision A = ‘b00 0000
Revision B = ‘b00 0001
Minor Revision ID
These bits are used to identify a minor revision.
Revision A0 = ‘b00 0000
Revision B0 = ‘b00 0000
Revision B1 = ‘b00 0001