ADC Conversion Result Low Byte (ADLAR=1)
When an ADC conversion is complete, the result is found in the ADCL and ADCH registers.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC9 | ADC8 | ADC7 | ADC6 | ADC5 | ADC4 | ADC3 | ADC2 |
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ADC Conversion Result
These bits represent the result from the conversion.