Break-Before-Make
Mode Enable
When this bit is set
the Break-Before-Make mode is activated for the entire Port B. The intermediate
tri-state cycle is then inserted when writing DDRxn to make an
output.
Break-Before-Make Mode Enable
When this bit is set the Break-Before-Make mode is activated for
the entire Port A. The intermediate tri-state cycle is then inserted when writing
DDRxn to make an output.