Power to the ATtiny3217 is connected from the on-board power
supply and VTG pin through a 100 mil pin header marked with “POWER” in silkscreen
(J101). To measure the power consumption of the ATtiny3217 and other peripherals connected to the board, cut the
Target Power strap and connect an ammeter over the strap.
To measure the lowest possible power consumption follow these steps:
- 1.Cut the POWER strap with a sharp
tool.
- 2.Solder a 1x2 100 mil pin header
in the footprint.
- 3.Connect an ammeter to the pin
header.
- 4.Write firmware that.
- 4.1.Tri-states any I/O
connected to the on-board debugger.
- 4.2.Sets the microcontroller
in its lowest power Sleep state.
- 5.Program the firmware into the ATtiny3217.
Figure 1. Target Power Strap
Tip: A 100-mil pin header can be
soldered into the Target Power strap (J101)
footprint for easy connection of an ammeter. Once the ammeter is no longer needed, place
a jumper cap on the pin header.
Info: The
on-board level shifters will draw a small amount of current even when they are not in
use. A maximum of 2 µA can be drawn from each I/O pin connected to a level shifter for a
total of 10 µA. Keep any I/O pin connected to a level shifter are tri-state to prevent
leakage. All I/Os connected to the on-board debugger are listed in
On-Board Debugger Connections. To
prevent any leakage to the on-board level shifters, they can be disconnected completely,
as described in
Disconnecting the On-board Debugger.