The ATtiny3217 Curiosity Nano has one mechanical switch. This is a generic user-configurable switch. When the switch is pressed, it will drive the I/O line to ground (GND).
ATtiny3217 Pin | Description | Shared Functionality |
---|---|---|
PB7 | User switch (SW0) | Edge connector, On-board debugger |