The following list contains links to the most relevant documents and
software for the ATtiny3217 Curiosity Nano Board:
- MPLAB®X IDE - MPLAB X
IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to
develop applications for Microchip microcontrollers and digital signal controllers. It is
called an Integrated Development Environment (IDE) because it provides a single integrated
“environment” to develop code for embedded microcontrollers.
- Atmel Studio -
Free IDE for the development of C/C++ and assembler code for microcontrollers.
- IAR Embedded Workbench®AVR®for - This is a
commercial C/C++ compiler that is available for AVR microcontrollers. There is a 30-day
evaluation version as well as a 4 KB code-size-limited kick-start version available from
their website.
- MPLAB®Code Configurator - MPLAB Code Configurator (MCC) is a free software
plug-in that provides a graphical interface to configure peripherals and functions specific
to your application.
- Atmel START - Atmel START is an online tool that helps the user to select and configure software components and tailor your embedded application in a usable and optimized manner.
- Microchip Sample Store -
Microchip sample store where you can order samples of devices.
- MPLAB Data Visualizer - MPLAB
Data Visualizer is a program used for processing and visualizing data. The Data Visualizer
can receive data from various sources such as serial ports and on-board debugger’s Data
Gateway Interface, as found on Curiosity Nano and Xplained Pro boards.
- Studio Data Visualizer - Studio Data Visualizer is a program used for processing and visualizing data. The
Data Visualizer can receive data from various sources such as serial ports, on-board
debugger’s Data Gateway Interface as found on Curiosity Nano and Xplained Pro boards, and
power data from the Power Debugger.
- PIC®Microchipand AVR Examples -
Microchip PIC and AVR Device Examples is a collection of examples and labs that use
Microchip development boards to showcase the use of PIC and AVR device peripherals.
- PIC®Microchipand AVR Solutions
- Microchip PIC and AVR Device Solutions contains complete applications for use with
Microchip development boards, ready to be adapted and extended.
- ATtiny3217 Curiosity Nanowebsite - Kit information, latest user guide and design documentation.
- ATtiny3217 Curiosity Nanoon Microchip Direct - Purchase this kit on Microchip Direct.