There is one yellow user LED available on the ATtiny3217 Curiosity Nano Board that can be controlled by either GPIO or PWM. The LED can be activated by driving the connected I/O line to GND.
ATtiny3217 Pin | Function | Shared Functionality |
---|---|---|
PA3 | Yellow LED0 | Edge connector, On-board debugger |