Hardware Setup
This section provides information on the hardware setup and pin configuration, as shown below
Figure 1.
Visual Representation of HW Setup
Table 1.
Pin Configuration and Click board™
Curiosity Nano Adapter Slot
Click board™
Curiosity Nano Adapter Pin Name
MCU Pin Name
Slot 3
Modified PIR Click
AN3
PA5
PWM3
PB4
Parent topic:
Demo Operation