The demo application has been created in a way that makes it easy to modify the sampling acquisition parameters, the filtering parameters, and detection threshold parameters. These parameters are all conveniently located in the main.c file of the project. Tuning these parameters will allow you to customize your design to optimize the signal integrity, range, and power consumption for your design.