The following table summarizes the access types and their related lengths:
Command | Op_code | Address phase length (bytes) | Data phase length (bytes) | ||
---|---|---|---|---|---|
25xx256 | SST25VFxxxx | MOSI line | MISO line | ||
WREN | 0000 0110b (06H) | 0 | 0 | 0 | 0 |
WRDI | 0000 0100b (04H) | 0 | 0 | 0 | 0 |
RDSR | 0000 0101b (05H) | 0 | 0 | 0 | 1(4) |
WRSR | 0000 0001b (01H) | 0 | 0 | 1 | 0 |
READ | 0000 0011b (03H) | 2 | 3 | 0 | 1 to ∞(4) |
WRITE | 0000 0010b (02H) | 2 | N/A(1) | 1 to 64 | 0 |
BYTE PROGRAM | 0000 0010b (02H) | N/A(1) | 3 | 1 | 0 |
AAI-Word-Program | 1010 1101b (ADH) | N/A(1) | 3(2) | 2 | 0 |
AAI-Program | 1010 1111b (AFH) | N/A(1) | 3(3) | 1 | 0 |
4 KByte Sector- Erase | 0010 0000b (20H) | N/A(1) | 3 | 0 | 0 |
32 KByte Block- Erase | 0101 0010b (52H) | N/A(1) | 3 | 0 | 0 |
64 KByte Block- Erase | 1101 1000b (D8H) | N/A(1) | 3(2) | 0 | 0 |
CHIP ERASE | 0110 0000b (60H) or 1100 0111b (C7H) | N/A(1) | 0 | 0 | 0 |
RDID | 1001 0000b (90H) or 1010 1011b (ABH) | N/A(1) | 3 | 0 | 1 to ∞(4) |