Features
- EEPROM Devices: Microchip
25xx256(25AA256/25LC256)
- DataFlash Devices: Microchip
SST25VFxxxx (SST25VF010A, SST25VF020, SST25VF040B SST25VF080B)
- SPI DataFlash Driver Using 1/2/4/8
Mbit SPI Serial Flash and ATtiny817
- SPI EEPROM Driver Using 256K SPI Bus
Serial EEPROM and ATtiny817
- Full Serial Memory Functions Support
- SST25VFxxxx Features:
- Flexible erase
capability
- Fast erase and byte
program
- Auto Address Increment (AAI)
programming
- 25xx256 Features:
- 64-Byte page
- Block write protection
- Built-in write
protection