To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: |
Device A,
Feature A, (Package A) Device B, Feature B,
(Package B) |
Tape & Reel Option: |
Blank |
= Tube |
T |
= Tape & Reel |
Temperature Range: |
I |
= -40°C to +85°C (Industrial) |
E |
= -40°C to +125°C (Extended) |
Package: |
AA |
= Package AA |
BB |
= Package BB |
Examples:
- MCPXXXXXAT-E/AA: Tape and Reel, Extended temperature, XAA package
- MCPXXXXXBT-E/BB: Tape and Reel Extended temperature, XBB package
Note:
- 1.Tape and Reel identifier only appears in the catalog part number description. This
identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with
the Tape and Reel option.
- 2.Small form-factor packaging options may be available. Please check http://www.microchip.com/packaging for small-form factor package
availability, or contact your local Sales Office.