Tells whether an EIC interrupt line is pending.
bool eic_line_interrupt_is_pending(
Eic * eic,
uint8_t line_number)
Data direction | Parameter name | Description |
---|---|---|
[in] |
eic |
Base address of the EIC module |
[in] |
line_number |
Line number to test |
Return value | Description |
---|---|
true |
EIC interrupt line is pending |
false |
EIC interrupt line is not pending |