Disables the propagation from the EIC to the interrupt controller of the external interrupt on a specified line.
void eic_line_disable_interrupt( Eic * eic, uint8_t line_number)
Data direction | Parameter name | Description |
---|---|---|
[in] |
eic |
Base address of the EIC (i.e. EIC) |
[in] |
line_number |
Line number of interrupt to disable |