Configuration parameters of the EIC module.
Type | Name | Description |
---|---|---|
uint8_t | eic_async |
Async: EIC_ASYNCH_MODE or EIC_SYNCH_MODE |
uint8_t | eic_edge | |
uint8_t | eic_filter |
Filter: EIC_FILTER_DISABLED or EIC_FILTER_ENABLED |
uint8_t | eic_level |
Level: EIC_LEVEL_LOW_LEVEL or EIC_LEVEL_HIGH_LEVEL |
uint8_t | eic_mode |